??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24490.0021 Tommy Screw
HELP_VARIABLE
Company
Halder
Description
EH 24490. - Tommy Screws with fixed pin, DIN 6304 / without Thrust Pad, form E
Bill of material
24490.0021 Tommy Screw
BESTNR
Ref. No.
24490.0021
AUS
Version
without thrust pad, form E
D1
Thread
M20
L1
90 mm
D2
30 mm
D3
16 mm
L2
28 mm
L3
140 mm
L4
70 mm
G
Weight
500 g
Embedded user actions